Strong Points
Function
ISOM Digiware L-60 units combine the functions of the insulation monitoring device (IMD) and the location signal booster.
It monitors the level of isolation of power networks in IT neutral arrangements. Options include a version for healthcare facilities and a tropicalised version for harsh environments.
Conformity to standards
IEC 61557-8
IEC 61557-9
ISO 14025
References
ISOM Digiware L-60 is available in 2 versions
| Item | Type | Model | Rated voltage | Network type | Function | Select |
|---|---|---|---|---|---|---|
| 47290110 | Insulation Monitoring Device | L-60 | 24 VDC | Power distribution, Control circuits | ||
| 47290111 | Insulation Monitoring Device | L-60t | 24 VDC | Power distribution, Control circuits | Tropicalized |
Advantages
Built-in booster
Having a locating booster means you can quickly and easily integrate a fixed or portable fault locating system, if necessary.
OhmScanner solution
Our OhmScanner technology allows you to track the system’s general degree of insulation, while regularly measuring the insulation of each circuit in detail.
Plug & Play
Used together with Digiware voltage and current modules, this gives you a full measurement and insulation monitoring system.
Configurable inputs/outputs
With configurable inputs/outputs you can relay alarm states or use with automation systems, as well as ensure remote monitoring (e.g. disabling in case of network coupling).
Compatible with the ISOM FP-60 portable system
Use the ISOM FP-60 portable system together with the ISOM Digiware L-60 for fault location:
- On circuits not equipped with a fixed locating system.
- Next to the load.
Fine-tuned insulation
Resistive and capacitive breakdown for each circuit.
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
Training
Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.