Strong Points
Function
With ISOM Digiware F-60, you can measure both the insulation and load current (up to 6 inputs).
ISOM Digiware F-60 locates highly resistive or transient faults.
It detects the locating signal generated by the ISOM Digiware L-60 IMD through ΔIP locating core balance transformers linked to ISOM T-15 adapters.
TE, TR and TF core balance transformers use a direct RJ12 connection. Use an ISOM T-15 adapter for the ∆IP locating core balance transformers (attached directly to the core balance transformer or on a DIN rail).
It comes in a heavy-duty version for extreme environments (ISOM Digiware F-60t).
Conformity to standards
- IEC 61557-9
- IEC 61557-12
ISO 14025
References
ISOM Digiware F-60 is available in 2 versions
| Item | Type | Model | Rated voltage | Network type | Select |
|---|---|---|---|---|---|
| 47290126 | Insulation Fault Locator | F-60 | 24 VDC | Power distribution, Control circuits, Medical | |
| 47290127 | Insulation Fault Locator, Tropicalized | F-60t | 24 VDC | Power distribution, Control circuits, Medical |
Advantages
Simultaneous scanning
Ensures fast and reliable detection of even transient faults, throughout the system.
OhmScanner solution
Our OhmScanner technology allows you to track the system’s general degree of insulation, while regularly measuring the insulation of each circuit in detail.
Fine-tuned insulation
Resistive and capacitive breakdown for each circuit.
2 in 1
You need just one module to monitor insulation and track load consumption.
Coupled with a DIRIS Digiware U voltage module, it provides the I, U, E, P measurement of each monitored circuit.
Adding a DIRIS Digiware I-3x module gives you additional features including quality monitoring, alert thresholds and measurement logs.
Boost synchronisation
Reinforced immunity to network disturbances.
Applications
- Healthcare - Critical power for operating theatre
- Industry - Power availability for industrial process
- Industry - Insulation monitoring
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
Training
Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.