Strong Points
Function
The power monitoring interfaces ISOM Digiware D-55 and D-75 allow the following:
- A local visualisation of data from ISOM Digiware L-60 and F-60 modules, but also from the other modules connected to the Digiware network or from COUNTIS E and DIRIS A over
the RS485 bus.
- Power supply of Digiware modules.
- Access to this data over Ethernet.
Via an RS485 connection, the ISOM Digiware screen also acts as a gateway, centralising all measurements from the measuring devices and making this information available on Ethernet.
Version specially designed for healthcare establishments.
Conformity to standards
IEC 61557-8
IEC 61557-9
IEC 61557-12
ISO 14025
References
ISOM Digiware D-55/D-75 is available in 4 versions
| Item | Type | Model | Size | Communication protocols | Communication ports | Select |
|---|---|---|---|---|---|---|
| 47290203 | Ethernet | D-55 | 96x96 mm | Digiware, Modbus TCP, Modbus RTU | 3 | |
| 47290210 | Ethernet | D-55 | 96x96 mm | Digiware, Modbus TCP, Modbus RTU | 3 | |
| 47290205 | Ethernet, Webserver | D-75 | 96x96 mm | Digiware, Modbus TCP, Modbus RTU | 3 | |
| 47290212 | Ethernet, Webserver | D-75 | 96x96 mm | Digiware, Modbus TCP, Modbus RTU | 3 |
Advantages
High-resolution graphic screen
The screen displays various graphical objects such as bar graphs and insulation curves with measurement cursors.
Secure power supply
The 24 VDC power supply prevents hazardous voltages on the cabinet doors.
Ergonomic and easy to use
With its 10 buttons on the front panel, you can quickly access the measurement information.
The Quick-Access button lets you quickly and easily navigate between the main operating screens.
It also makes it much easier to select and configure equipment and circuits.
Centralises measurement points
- Selecting the circuit.
- Viewing the data.
Email notifications
In the event of an alarm, the device can automatically send an email to prevent use (e.g. if there is an insulation fault).
Embedded web server (D-75)
Accessed simply using the Web browser from a PC, this integrated function on the ISOM Digiware D-75 allows you to show the information from all connected devices (WEBVIEW-M function).
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
Training
Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.