Function

INOSYS LBS is a range of manual operation load break switches. These switches can be operated manually using the handle to disconnect all or part of the electrical installation.
They make and break under load conditions and provide safe disconnection of any low voltage electrical circuit up to 2000 VDC.
They can also be used for emergency switching applications.
They are the first load break switches on the market cable of supporting 2000 VDC.

Conformity to standards

IEC 60947-3
DC-21B & DC-PV2
UL98B
CCC

References

INOSYS LBS DC is available in X versions

Item Type Rated current [A] Number of poles Frame size Control operator Rated voltage Select
86P02016 Frontal or lateral operation 160 2 F2 Direct : E2 / External : S2 1000
86P02017 Frontal or lateral operation 160 2 F2 Direct : E2 / External : S2 1500
86P11017 Frontal or lateral operation 160 1+1 F2 Direct : E2 / External : S2 1500
86P02025 Frontal or lateral operation 250 2 F2 Direct : E2 / External : S2 1000
86P02026 Frontal or lateral operation 250 2 F2 Direct : E2 / External : S2 1500
86P11026 Frontal or lateral operation 250 1+1 F2 Direct : E2 / External : S2 1500
86P02032 Frontal or lateral operation 315 2 F2 Direct : E2 / External : S2 1500
86P11032 Frontal or lateral operation 315 1+1 F2 Direct : E2 / External : S2 1500
86P02040 Frontal or lateral operation 400 2 F3 Direct : E3 / External : S2L 1000
86P02041 Frontal or lateral operation 400 2 F3 Direct : E3 / External : S2L 1500
86P11041 Frontal or lateral operation 400 1+1 F3 Direct : E3 / External : S2L 1500
86P02064 Frontal or lateral operation 630 2 F3 Direct : E3 / External : S2L 1500
86P11064 Frontal or lateral operation 630 1+1 F3 Direct : E3 / External : S2L 1500
86P22041 Frontal or lateral operation 400 (x2) 2+2 F3 Direct : E3 / External : S2L 1500
86P22064 Frontal or lateral operation 630 (x2) 2+2 F3 Direct : E3 / External : S2L 1500
86P22100 Frontal or lateral operation 1000 2//2 F3 Direct : E3 / External : S2L 1500
86P22125 Frontal or lateral operation 1250 2//2 F3 Direct : E3 / External : S2L 1500
86P22140 Frontal or lateral operation 1400 2//2 F3 Direct : E3 / External : S2L 1500
86P22081 Frontal or lateral operation 800 2//2 F3 Direct : E3 / External : S2L 1500
86P22160 Frontal or lateral operation 1600 2//2 F3 Direct : E3 / External : S2L 1500
86P02051
86P11051
86P22051
88P12041
88P12051
88P12064
88P22041
88P22051
88P22064
86P02042
86P11042

Advantages

High performance power switching in a compact frame

- INOSYS LBS load break switches incorporate patented technology that provides a breaking capacity of 750 VDC per pole, providing 1500 VDC in just 2 poles, significantly limiting power dissipation. All in a compact device.
- Also available in 2000 VDC in 3 or 4 pole configurations. The upgrade from 1500 VDC to 2000 VDC allows load break switches to handle higher voltage applications and provide more power.
The INOSYS range meets and exceeds industry standards and certifications, ensuring compliance with electrical safety regulations and guidelines.

Safe and reliable operation

- Direct position indication and visible contacts with arc containment.
- The opening and closing of the switch is fully independent of the operating speed, to ensure safe use under any conditions
- High temperature resistance: no derating up to 55 °C, operational from -40 °C to +70 °C.

Designed for harsh environments

- Vibration tested (13.2 to 100 Hz at 0.7 g).
- Impact tested (15 g for three cycles).
- Humidity temperature tested (2 cycles, 55 °C with 95% humidity).
- Salt spray tested (3 cycles with storage humidity, 40 °C, 93% humidity after each cycle).

Simple installation

- Wiring: as the switch is not polarised, it allows all types of wiring and connections.
- Easy access without tools to integrate auxiliary contacts (located within the footprint of the switch).
- The mechanism can be positioned in the centre or on the left (at the factory).

Modular solution for flexible configuration

- Single or double polarity switching
- The same switch can be used for grounded or isolated networks by simply changing the wiring configuration.

Applications

  • Energy - Switching for PV installations
  • Energy - Switching for Li-Ion batteries
  • Infrastructure & Transport - Power for EV charging

Environmental data

Sustainable advantages - Robust design, using durable and stable materials to maximise product lifetime
- Tested beyond market standards to maximise product lifetime - even in severe operating environments
- Best-in-class compactness
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
eco design Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • INOSYS LBS DC 160-800 – Tender Specification
  • INOSYS LBS DC 160-800 – CCTP
  • PDF
    POWER SWITCHING & MONITORING SOLUTIONS FOR PV & ESS APPLICATIONS
    Select
  • PDF
    INOSYS LBS PV MANUAL & TRIP_CB certificate
    Select
  • PDF
    Load break switches PV applications
    Select
  • PDF
    INOSYS LBS PV MANUAL 800-1600A_CCC certificate
    Select
  • PDF
    INOSYS_PEP
    Select
  • PDF
    INOSYS LBS PV High Rating_Standard conformity AS60947.3
    Select
  • PDF
    Interrupteurs-sectionneurs pour applications photovoltaïques
    Select
  • PDF
    INOSYS LBS DC Interrupteurs-sectionneurs pour applications DC et PV
    Select
  • PDF
    INOSYS LBS DC - Load Break Switches for DC and PV applications
    Select
  • PDF
    INOSYS range_Cmim declaration
    Select
  • INOSYS LBS 1000VDC 2P 160A CAD 86P02016
  • INOSYS LBS 1500VDC 2P 160A CAD 86P02017
  • INOSYS LBS 1000VDC 2P 250A CAD 86P02025
  • INOSYS LBS 1500VDC 2P 250A CAD 86P02026
  • INOSYS LBS 1000VDC 2P 315A CAD 86P02031
  • INOSYS LBS 1500VDC 2P 315A CAD 86P02032
  • INOSYS LBS 1000VDC 2P 400A CAD 86P02040
  • INOSYS LBS 1500VDC 2P 400A CAD 86P02041

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!