Function

The bridging bars enable the poles to be connected in series, allowing the following configurations for 1500 VDC.

References

INOSYS bridging bar is available in 9 versions

Item Rated current [A] Number of poles Suitable with frame size Select
84091600
84090016 160..315 2 F2
84090024 250 2 F2
84090025 250 2 F2
84090031 250 2 F2
84090040 400 2 F3
84090041 400 (UL) - 630 (IEC) 2 F3
84090039 500 2 F3
84090063 600 (UL) 2 F3

Documentation

  • INOSYS LBS DC 160-800 – Tender Specification
  • INOSYS LBS DC 160-800 – CCTP
  • KIT 2 BRIDGING BAR F2 - SMALL CAD 84090016
  • BRIDGING BAR F2 - LARGE CAD 84090031
  • KIT 2 BRIDGING BAR F3 - SMALL CAD 84090040
  • BRIDGING BAR F3 - LARGE CAD 84090063
  • PDF
    Bridging bars_RoHS declaration of conformity