Strong Points
Function
SOCOMEC’s gPV fuses protect photovoltaic systems against overcurrents caused by the reverse currents that these systems can generate.
Conformity to standards
IEC 60269-6
IEC 60269-1
IEC 60269-2
References
gPV knife blade fuse is available in 16 versions
| Item | Rated current [A] | Rated voltage | Fuse size | Type | Fuse melting indicator | Select |
|---|---|---|---|---|---|---|
| 60PV0032 | 32 | 1000 VDC | NH1 | gPV | with T indicator | |
| 60PV0040 | 40 | 1000 VDC | NH1 | gPV | with T indicator | |
| 60PV0050 | 50 | 1000 VDC | NH1 | gPV | with T indicator | |
| 60PV0063 | 63 | 1000 VDC | NH1 | gPV | with T indicator | |
| 60PV0080 | 80 | 1000 VDC | NH1 | gPV | with T indicator | |
| 60PV0100 | 100 | 1000 VDC | NH1 | gPV | with T indicator | |
| 60PV0125 | 125 | 1000 VDC | NH1 | gPV | with T indicator | |
| 60PV0160 | 160 | 1000 VDC | NH1 | gPV | with T indicator | |
| 60PV1200 | 200 | 1000 VDC | NH1 | gPV | with T indicator | |
| 60PV1250 | 250 | 1000 VDC | NH2 | gPV | with T indicator | |
| 60PV0250 | 250 | 1000 VDC | NH2 XL | gPV | with T indicator | |
| 60PV0315 | 315 | 1000 VDC | NH2 XL | gPV | with T indicator | |
| 60PV1315 | 315 | 1000 VDC | NH3 | gPV | with T indicator | |
| 60PV1400 | 400 | 1000 VDC | NH3 | gPV | with T indicator | |
| 60PV0500 | 500 | 1000 VDC | NH3 L | gPV | with T indicator | |
| 60PV0600 | 600 | 1000 VDC | NH3 L | gPV | with T indicator |
Advantages
High breaking capacity
Up to 50 kA at 1000 VDC;
Product designed for photovoltaic systems
Operating ranges adapted to low overcurrents specific to photovoltaic systems.
Increased reliability
- Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).
- No degradation of fuse characteristics over time.
Improved safety
The energy released whilst eliminating the fault (fuse blowing) is contained within the cartridge (no degassing).