Strong Points

Function

Enables a product to be supplied by two 230 VAC 50/60 Hz networks
- The input is considered as “active” from 200 VAC.
- Maximum voltage: 288 VAC.
- Internal protection: each input is fuse protected (3,15 A).
- Connection on terminals: max. 6 mm².
- Modular product: the width of 4 modules.
Fully compatible with ATyS S, ATyS R and other RTSE

Conformity to standards

IEC 61010-1
CE directive :
-Low voltage directive no. 2014/35/EU
-Electromagnetic compatibility no. 2014/30/EU
-WEEE: built in accordance with 2002/96/CE

References

DPS is available in 1 version

Advantages

Compact

Can be installed on standard DIN rail , only 4 modules wide.

Documentation

  • PDF
    ATyS Enclosure_UK declaration
    Select
  • PDF
    SIRCO MOT_UK declaration
    Select
  • PDF
    ATyS range ATyS r, ATyS g, ATyS p
    Select
  • PDF
    ATyS M range ATyS d M, ATyS t M, ATyS g M, ATyS p M
    Select
  • PDF
    Gamme ATyS M - ATyS d M, ATyS t M, ATyS g M, ATyS p M
    Select
  • PDF
    ATyS range ATyS r, ATyS g, ATyS p
    Select
  • PDF
    ATyS M range - ATyS d M, ATyS t M, ATyS g M, ATyS p M
    Select
  • PDF
    Gamme ATyS ATyS r, ATyS g, ATyS p