Strong Points
Function
The DIRIS Digiware BCM is a multi-circuit current measurement module with 18 or 21 built-in sensors, enabling monitoring of all types of power distribution units (PDUs).
These modules are also equipped with three RJ12 channels that can be connected to TE/TR/iTR/TF current sensors using RJ12 cables and to various ΔIC residual CTs.
Conformity to standards
IEC 61557-12
UL 61010 Guide FTRZ/PICQ File E257746*
ANSI C12.20
*for DIRIS Digiware BCM-21xx models only
References
DIRIS Digiware BCM is available in 6 versions
Advantages
3x faster to install than standard solutions
- The built-in current sensors do not require any wiring, but are built in to the module.
- Quick RJ45 connection between modules.
- RJ12 connection for external current sensors.
- Integrated AutoCorrect technology that provides automatic wiring check and an off-load error correction function.
2x faster to configure than standard solutions
Easy Config System Software – supplied free of charge – makes it easy to configure multiple identical distribution panels with a “duplication” function and also provides time-saving configuration templates that enable the initial design to be adapted with ease.
Minimal footprint
- No additional central unit required – and therefore less wiring needed.
- VirtualMonitor technology indicating the status of the protection elements eliminates the need to install auxiliary contacts.
- Connection to TE/TR/iTR/TF current sensors and ΔIC residual CTs to combine monitoring of power consumption and residual current.
Maximum reliability
- A robust plastic case protects the electronic components and reduces the risk of breakage. Since it is not a simple circuit board, the module can therefore be handled without risk.
- PreciSense technology ensures accurate and reliable measurements over a wide measurement range: class 0.5 accuracy for active energy according to IEC 61557-12 and ANSI C12.20 standards.
- Integrated VirtualMonitor technology for accessing protection device monitoring across the entire electrical installation, both remotely and in real time.
Applications
- Data center – Telecommunications infrastructure availability
- Data center – Edge infrastructure availability
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.