Function

The DIRIS A-100 / A-200 are panel-mounted power quality meters that can communicate either via MODBUS RTU over RS485, MODBUS TCP over Ethernet or BACnet IP. The device's four RJ12 independent current inputs enable the management of multiple circuits of several different types: for example, 4 single-phase loads or 1 three-phase load + 1 single-phase load. A core-balance toroid can be fitted onto the A-200 for additional residual current monitoring. Most types of sensors are compatible: solid-core, split-core or flexible Rogowski coils through quick-connect RJ12 sensors.

Conformity to standards

IEC 61557-12
IEC 62053-21 -24
UL 61010-1 File E257746
ISO 14025
EN50160

Advantages

The ultimate all-purpose power quality meter

- Native universal communication and digital inputs/outputs, eliminating the need for additional optional modules.
- Power supply up to 600VAC and network voltage monitoring up to 1039VAC.
- Multi-load management – up to 4 loads monitored on the same DIRIS A-100/A-200.

Plug & play

- Unique RJ12 technology enables the quick, error-free and safe connection of current sensors.
- Simple and fast configuration through a step-by-step wizard, even for the most advanced features.
- Integrated Virtual Monitor technology enables the smart monitoring of protective devices with no auxiliary contacts and no extra wiring.

Fully customizable

- Splash screen and embedded webserver are easy to customise with your own brand logo and pictures.
- Customisable stand-by screen will display the measurement datasets that matter most to you.

Advanced features*

- Waveform capture automatically triggered upon power quality events (voltage sag, swell, interruption, overcurrent) for the rapid identification of power system disturbances.
- ITIC/CBEMA curves management.
- Residual current monitoring through core-balanced toroids.
*Applies only to the DIRIS A-200 product

Best-in-class accuracy

PreciSense technology provides industry-leading accuracy which exceeds standards for billing, ensuring reliable and repeatable measurements under all conditions:
- Class 0.1 for the meter alone, according to IEC 61557-12 standard.
- Class 0.5 from 2% to 120% of the CT rating for the global measurement chain.
- Class 0.1s for active energy (Ea), according to standard IEC 62053-22.

Easy data management

- Embedded webview software that's easy to configure and use.
- Real-time notification (email alert - on phone).
- Photoview (allows the user to build and visualise customised dashboards with ease).
- Advanced tariff management through complete and easy to configure calendar function for viewing consumption precisely according to utility contract.

Environmental data

Sustainable advantages - 30-year calibration guarantee to avoid the need for recalibration or product replacement
- Includes Eco mode to reduced device energy consumption
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
eco design Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Documentation

  • PDF
    Configure and visualize the waveform capture on the DIRIS A-200 product
    Select
  • PDF
    Multifunction meters DIRIS
    Select
  • PDF
    DIRIS A & B (with DIRIS B10-L LoRaWAN)
    Select
  • PDF
    DIRIS A-100 _ A-200 Multi-function power and energy meter
    Select
  • PDF
    DIRIS A-100_A-200 - Centrale de mesure
    Select
  • PDF
    DIRIS A-100_A-200 - Compteur d’énergie et centrale de mesure multifonction
    Select
  • PDF
    DIRIS A-100_A-200 Power quality meter
    Select
  • PDF
    DIRIS A-100 _ A-200_PEP
    Select
  • PDF
    DIRIS A-x00_UL certificate
    Select
  • PDF
    DIRIS A-x00_CB certificate
    Select
  • PDF
    DIRIS A-100 _ A-200 Multifunction meter
    Select
  • DIRIS A-100 RJ12 SENSORS RS485 CAD 48250600
  • DIRIS A-100 333MV CT RS485 CAD 48250601
  • DIRIS A-200 RJ12 SENSORS ETHER CAD 48250604
  • DIRIS A-200 333MV CT ETHERNET CAD 48250605

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!