Strong Points
Function
DELPHYS MX Elite+ is a Three-phase UPS with a embedded transformerbased inverter designed to provide a continued power supply for your most critical installations. The isolation transformer provides galvanic isolation between the power converters and the user output.
Conformity to standards
IEC 62040-1
IEC 62040-2
Advantages
The best protection for your load
- Permanent operation in VFI mode (online double conversion).
- Provide accurate output voltage under all load conditions.
- High short-circuit current capacity, which facilitates the selection of protection devices in downstream distribution.
Robust & resiliant design
- Isolation transformer embedded with the inverter to ensure complete electrical isolation between the DC circuit and the load output.
- Fault-tolerant architectures with essential functional redundancy.
- Rugged mechanical and electrical properties for industrial environments.
- Redundant LED display for consistent UPS control.
- Standard PCB tropicalisation.
User-friendly
- 10-inch color touch screen.
- User friendly HMI.
- Communication upgradable.
High availability and cost-effective equipment
- IGBT rectifier with PFC controller : high efficiency, high and constant input power factor, low current harmonic content.
- These features help limit the size of the upstream network infrastructure.
- ECO Mode with 99% efficiency.
- Accurate diagnosis ensures the power supply of the load.
- Prevent cascading failures of parallel systems.
- Rectifier soft start function, prevents generators loadstep ensuring smooth operation.
- Specifically designed to be adapted to different industrial environments: higher IP protection capability, longer backup time.
- Field-proven technology.
- Easy maintainability reduces MTTR thanks to pull-out sub-assemblies and full front accessible components.
Applications
- Healthcare – Secure power supply for operating rooms
- Infrastructure & Transport – Power supply for railway signaling
- Industry – Industrial process availability
- Building – Availability of fire safety equipment
- Building – IT infrastructure availability
Technical data
| Sn [kVA] | 60 | 80 | 100 | 120 | 160 | 200 | 250 | 300 | 400 | 500 | 600 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Pn [kW] | 54 | 72 | 90 | 108 | 144 | 180 | 225 | 270 | 360 | 450 | 540 |
| Input / Output | 3/3 | ||||||||||
| Parallel configuration | Up to 6 units | ||||||||||
| Sn [kVA] | 60 | 80 | 100 | 120 | 160 | 200 | 250 | 300 | 400 | 500 | 600 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Rated voltage | 380 V - 400 V - 415 V | ||||||||||
| Voltage tolerance | ± 20% (1) | ||||||||||
| Rated frequency | 50/60 Hz | ||||||||||
| Frequency tolerance | +/- 10% | ||||||||||
| Power factor | ≥ 0.99 @ full load | ||||||||||
| Current harmonic content (THDI) | ≤ 3% full load | ||||||||||
| Sn [kVA] | 60 | 80 | 100 | 120 | 160 | 200 | 250 | 300 | 400 | 500 | 600 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Rated voltage | 380 V - 400 V - 415 V | ||||||||||
| Voltage tolerance | ± 1% | ||||||||||
| Rated frequency | 50/60 Hz | ||||||||||
| Frequency tolerance | Self-Oscillation ± 0.1% | ||||||||||
| Total output voltage distortion - Linear load | ≤ 1% | ||||||||||
| Total output voltage distortion - Nonlinear load | ≤ 5% | ||||||||||
| Overload | up to 150% for 1 minute, 125% for 10 minutes | ||||||||||
| Crest factor | 3 : 1 | ||||||||||
| Short circuit current | Up to 3.5 In (100 ms) | ||||||||||
| Sn [kVA] | 60 | 80 | 100 | 120 | 160 | 200 | 250 | 300 | 400 | 500 | 600 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Rated voltage | 380 V - 400 V - 415 V | ||||||||||
| Rated frequency | 50/60 Hz | ||||||||||
| Frequency tolerance | ± 5% | ||||||||||
| Sn [kVA] | 60 | 80 | 100 | 120 | 160 | 200 | 250 | 300 | 400 | 500 | 600 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Online mode | Up to 94 % | ||||||||||
| Eco mode | Up to 99 % | ||||||||||
| Sn [kVA] | 60 | 80 | 100 | 120 | 160 | 200 | 250 | 300 | 400 | 500 | 600 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Ambient operating temperature | from 0 °C up to +40 °C (1) | ||||||||||
| Humidity | 0% ~ 95% without condensation | ||||||||||
| Maximum altitude without derating | 1000 m | ||||||||||
| Acoustic level (as per ISO3746) | 71 dBA | 73 dBA | 75 dBA | 80 dBA | |||||||
| Sn [kVA] | 60 | 80 | 100 | 120 | 160 | 200 | 250 | 300 | 400 | 500 | 600 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| UPS dimensions (W x D x H) | 800 x 850 x 1900 | 1000 x 850 x 1900 | 1500 x 1000 x 1900 | 2200 x 1000 x 1900 | |||||||
| Weight | 800 kg | 900 kg | 1000 kg | 1350 kg | 2000 kg | 2800 kg | 3000 kg | ||||
| Standard protection rating | IP20 / IP21 (optional) | ||||||||||
| Colours | RAL 9006 | ||||||||||
| Sn [kVA] | 60 | 80 | 100 | 120 | 160 | 200 | 250 | 300 | 400 | 500 | 600 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Safety / EMC | IEC 62040-1, IEC 62040-2 | ||||||||||
(1) Conditions apply
System
Electrical options
- Extended top outlet solution.
- Higher IP protection level.
Communication
Standard communication features
- Full communication function, RS485, RS232 and other communication interfaces.
- Dry contact with 8 NO/NC contacts.
Communication options
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services and SoLive UPS mobile app.
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
Platinum Warranty
Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.
Maintenance
Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.
Training
Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.
SoLink remote monitoring
Reduce your contingencies with 24/7 monitoring of your critical equipment by Socomec experts.
SoLive Pro performance monitoring
Simply and securely view real-time data from your SUNSYS energy storage systems.
SoLive remote monitoring
Keep control of your Socomec equipment with a free real-time monitoring mobile app.
SoData data monitoring
Easily access raw data from Socomec connected products on the cloud.
Remote troubleshooting
Our experts troubleshoot your UPS remotely via reliable, secure diagnostics.