Strong Points
Function
The COUNTIS EVDC is a modular meter designed to measure energy in direct current systems. It features a backlit LCD display for direct reading of measured values.
Current measurement is performed using an external shunt connected via cable.
This meter is primarily used in electric vehicle charging stations.
With its MID certification, it meets billing requirements and can be integrated into installations that demand regulated and reliable energy measurement.
Conformity to standards
IEC 62053-41 class 1
EN 50470-4 class B
IEC 62052-11
EN IEC 62052-11/A11
EN 61010-1
EN 61010-2-030
IEC 61326-1
IEC 61326-2-3
References
COUNTIS EVDC is available in 2 versions
| Item | Model | Application | Type | Communication protocols | Select |
|---|---|---|---|---|---|
| 48506600 | 600 A | Metering | 1000 V, MID | MODBUS | |
| 48506300 | 300 A | Metering | 1000 V, MID | MODBUS |
Advantages
MID Class B Accuracy
The measurement chain ensures MID Class B accuracy on direct current networks up to 1000 VDC.
Flexible Integration with External Shunt
The external shunt offers greater flexibility, allowing the meter to adapt to system design not the other way around.
Remote Monitoring via Modbus and pulse
In addition to the LCD display, the meter supports Modbus communication over RS485 for remote data acquisition.
Compensation of charging cable losses
The COUNTIS EVDC accounts for the natural energy losses in the charging cable to provide a more accurate measurement of consumption.
Applications
- Infrastructure & Transport – Power supply for electric vehicle charging stations