Function

B-TRH and B-MAG sensors communicate via Bluetooth with DIRIS Digiware M gateways and DIRIS / ISOM Digiware D displays.
The B-TRH sensor allows you to integrate temperature and humidity data into your Digiware measurement system. So, when it comes to bringing your energy efficiency into conformity with ISO 50001, it is now possible to correlate energy consumption with changing external factors. The sensor can also be used to anticipate maintenance operations, by issuing an alert in the event of overheating of the electrical cabinet or in the event of a leak, for example.
The B-MAG sensor is capable of detecting a loss of magnetic contact and issues an alert when a door of an electrical cabinet or technical room is opened.

Conformity to standards

EN 300 328 v2.2.0 (Radio)
- ISO 14025

References

Bluetooth sensors is available in 2 versions

Item Select
48290800
48290801

Advantages

Easy to install

- Built-in mounting accessory for easy installation.
- No additional wiring is required, the data is sent to the gateway or display via Bluetooth.
- An ultra-compact design that fits into the tightest of spaces.

Easy to configure

Automatic detection and pairing of sensors via D-xx display or M-xx gateway.

Maximum responsiveness

Sends real-time alerts when the measured temperature or humidity exceeds a predetermined threshold or when a door opening is detected.

Documentation

  • PDF
    DIRIS Digiware communication architectures
    Select
  • PDF
    Bluetooth sensors Bluetooth environmental sensors for the Digiware system
    Select
  • PDF
    Capteurs Bluetooth Capteurs Bluetooth environnementaux pour le système Digiware
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!