Strong Points
Function
This enclosed changeover switch solution for sensitive buildings enables you to:
- Achieve automatic switching between two sources to ensure continuity of supply.
- Definitively meet safety regulations for the construction of high-rise buildings (protection against fires, etc.) and any other building, ensuring a redundant distribution to critical safety equipment.
- Ensures 100% availability of the backup power supply at all times via a remote management system (wired and digital)
Conformity to standards
IEC 61439-2
IEC 60947-6-1
IEC 60947-3
BS 60947-6-1
References
ATyS p M - ATyS p IGH in steel enclosure is available in 16 versions
| Item | Rated current [A] | Number of poles | Frame size | Control operator | Size | Select |
|---|---|---|---|---|---|---|
| 18873004 | 40 | 3 | ATYS M | Automatic programmable | 1 | |
| 18874004 | 40 | 4 | ATYS M | Automatic programmable | 1 | |
| 18873006 | 63 | 3 | ATYS M | Automatic programmable | 1 | |
| 18874006 | 63 | 4 | ATYS M | Automatic programmable | 1 | |
| 18873008 | 80 | 3 | ATYS M | Automatic programmable | 1 | |
| 18874008 | 80 | 4 | ATYS M | Automatic programmable | 1 | |
| 18873010 | 100 | 3 | ATYS M | Automatic programmable | 1 | |
| 18874010 | 100 | 4 | ATYS M | Automatic programmable | 1 | |
| 18873012 | 125 | 3 | ATYS M | Automatic programmable | 1 | |
| 18874012 | 125 | 4 | ATYS M | Automatic programmable | 1 | |
| 18873016 | 160 | 3 | ATYS M | Automatic programmable | 1 | |
| 18874016 | 160 | 4 | ATYS M | Automatic programmable | 1 | |
| 18873025 | 250 | 3 | ATYS M | Automatic programmable | 2 | |
| 18874025 | 250 | 4 | ATYS M | Automatic programmable | 2 | |
| 18873040 | 400 | 3 | ATYS M | Automatic programmable | 2 | |
| 18874040 | 400 | 4 | ATYS M | Automatic programmable | 2 |
Advantages
Certified solution
Complies with high-rise regulations.
Design and configuration specific to high-rise buildings
Ensures 100% availability of the backup power supply at all times via a remote management system (wired and digital).
Easy access to source selection
To facilitate maintenance, a front-side rotary switch allows operators to change the ATS position without having to open the enclosure. Otherwise, the transfer switch will perform automatically with priority to the load, hence guaranteeing fewer power interruptions.
Applications
- Building – Availability of fire safety equipment