Strong Points

Function

Allows an ATyS to be supplied from a 12, 24 or 48 VDC source. To be positioned as close as possible to the DC power supply source.

Conformity to standards

EMC :
EN55022 : 2006 Class B
EN55024 : 1998+A1 : 2001+A2 : 2003
EN61000-3-2 : 2006
EN61000-3-3 : 1995+A1 : 2001+A2 : 2005
Safety Certification : 
EN60950-1 : 2001
EN60950-1 : 2001+A11 : 2004

References

ATyS Converter is available in 1 version

Item Model Input voltage Output voltage Output power Select
15995112 Converter 24 Vdc 230 Vac 300 W

Advantages

Protection

- Input low voltage.
- Input over voltage.
- Low battery alarm.
- Over temperature.
- Over load.
- Short circuit.

Documentation

  • PDF
    Coffrets de commutation
    Select
  • PDF
    SIRCO MOT_UK declaration
    Select
  • ATyS Bypass - Inverseur de sources avec bypass sous coffret - CCTP
  • PDF
    ATyS range ATyS r, ATyS g, ATyS p
    Select
  • ATyS g
  • ATyS p MASTERFORMAT - Tender Specifications
  • ATyS g MASTERFORMAT
  • ATyS Bypass - Enclosed automatic transfer switch with bypass- Tender Specifications
  • ATyS p
  • PDF
    ATyS range ATyS r, ATyS g, ATyS p
    Select
  • HTML
    ATyS p - Automatic transfer switching equipment
    Select
  • PDF
    Gamme ATyS ATyS r, ATyS g, ATyS p
    Select
  • CONVERTISSEUR 24VDC/230VAC CAD 15995112

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!