Strong Points
Function
ATyS C65 is an advanced ATSE controller that, in addition to monitoring current, voltage and electrical energy, manages the functionalities concerning: availability and input and output functions, load shedding of user loads, firefighting lift control functions, energy autonomy, events and alarms (measurements and combination of alarms). It also provides DIRIS Digiware module compatibility.
Conformity to standards
IEC 61010-2-201
IEC 60947-6-1
- GB/T 14048.11 Annexe C
Advantages
Fast commissioning
On initial power up, the ATyS C65’s smart wizard will guide the operator through the commissioning process.
User customisable
Two front face LEDs, load shedding, genset schedulers and the lift control signal are just a few of the many customisable features on ATyS C65.
Intuitive operation
- The high-resolution LCD screen provides several dashboards enabling easy monitoring of all parameters, including power and energy consumption of the loads.
- Quick and easy access to main functions through the front face with direct key input.
- Complete configuration can be achieved through the front face or via software (Easy Config System).
Energy backup
The integrated energy backup provides transitional power to the product enabling status indication (switch position, timer status, fault notifications) and communication to remain active with no supply present for up to 30 seconds.
Built-in measurement
Power and energy metering with 1 A or 5 A current transformers.
Applications
- Data center – Precision cooling availability
- Healthcare – Secure power supply for operating rooms
- Building – Availability of fire safety equipment
- Building – IT infrastructure availability