Strong Points
Function
ATyS C25 is an entry level ATSE controller with communications. The C25 can be used to pilot a remotely operated transfer switch, such as ATyS r, ATyS S and ATyS d M, as well as contactor based transfer switches. For breaker-based transfer switches, refer to ATyS C55 and C65. ATyS C25 ensures the automatic or remotely controlled transfer from one source to another with fixed timers and thresholds.
Conformity to standards
IEC 61010-2-201
IEC 60947-6-1
GB/T 14048.11 Annex C
Advantages
Flexible space saving
The ATyS C25 controller can be mounted on either a DIN rail or to the panel door, offering flexibility and optimising space.
Cost-effective
The ATyS C25 has an integrated DPS, for supplying the motorisation of the switch, and can be door mounted. There is no need for an external DPS or display, reducing installation time and costs.
Fast commissioning & testing
- 8 dip-switches allow very fast commissioning, even offline.
- All main functions such as remote position control, mode selection, lamp test and genset test on load are available on the front of the product allowing quick and easy operation.
- Remote product information is available through RS485 Modbus communication.