Function

ROG-O sensors are designed to measure very wide current ranges while being openable and flexible, making them easy to integrate into existing applications. The ROG-O series offers the ability to integrate the signal via various modules to eliminate the phase shift between primary and secondary current, which is induced by the principle of any Rogowski sensor.

Conformity to standards

IEC 61869-10
UL 61010
UL 2808

References

ACCUline ROG-O is available in 1 version

Item Select
194M1R02

Advantages

Easy to install

Sensor installation is simplified thanks to their flexibility and the opening of the loop, which speeds things up and facilitates installation.

Optimum compactness

The ROG-O range offers easy installation even in hard-to-reach and restrictive environments, thanks to its flexibility, tailored size and compact design.

Wide range of measurement

The ROG-O range offers a very wide measurement range, capable of covering currents from 20 to 10 000 A, all with a single sensor diameter.

Secure closure

The secure locking function of the junction frame called “safe lock” ensures reliable mounting, even under mechanical stress.

Infinitely customisable

The technical specifications are fully customisable, enabling you to adjust every parameter, from secondary circuit voltage to signal processing.

Insensitive to position

The ROG-O range ensures accurate measurements regardless of conductor location, thanks to full shielding across the entire sensor.

Documentation

  • PDF
    ACCUline ROG-O - Capteur Rogowski personnalisable
    Select
  • PDF
    ACCUline ROG-O - Customisable Rogowski sensor
    Select
  • PDF
    ACCUline - Customisable current sensors and current transformers
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!