Function

DCT-C solid-core residual current transformers are designed to measure type A residual current. If there are no faults, the vector sum of the currents is zero. DCT-C cores perform a vector sum of currents in the circuit to identify any anomalies. They are designed for residual current protection and monitoring.

Conformity to standards

IEC 61869-1
IEC 60947-2 Annex M
IEC 62020
UL 508

References

ACCUline DCT-C is available in 1 version

Item Select
194D1C02

Advantages

Wide range of measurement

The DCT-C range offers a wide current range, from 36 to 630 A per phase, in accordance with IEC 61869-1.

High immunity

The accuracy of the DCT-C range comes from the integral winding around the core. In this way, It
thereby eliminates the measurement errors associated with the arrangement of the conductors.

Suitable for all cable diameters

The DCT-C ranges offers an unequalled variety of sizes, from 17 to 300 mm. This enables selection of the core most suitable for the application.

Infinitely customisable

From primary current to transformation ratio, the technical specifications are fully customisable.

Universal

The secondary output voltage adapts to any differential and protection relays.

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!