Function

CT-Os are measurement transformers perfectly suitable for existing installations thanks to their secure opening. They provide high accuracy measurement, whether on bars or cables.

Conformity to standards

IEC 61869-2
UL 61010
UL 2808

References

ACCUline CT-O is available in 1 version

Item Select
194M1O03

Advantages

Highly accurate

Available in Classes 0.2S / 0.5 and 1 in accordance with IEC 61869-2.

Wide range of measurement

CT-O covers a current range from 5 to 4800 A using the minimum number of different frames needed, saving considerable time and space.

Universal

Available in current output or voltage output, the CT-O range is compatible with any measurement system.

Optimum compactness

Among the most compact on the market, the CT-O range easily adapts to tight spaces.

Save time in mounting

Whether on a DIN rail or on the backplate, the CT-O range is easy to mount thanks to a dedicated accessory.

Infinitely customisable

The technical specifications are fully customisable, from rated current to the number of turns desired.

Documentation

  • PDF
    ACCUline CT-O - Customisable split-core measurement current transformer
    Select
  • PDF
    ACCUline CT-O - Transformateur de courant personnalisable de mesure ouvrant
    Select
  • PDF
    ACCUline - Customisable current sensors and current transformers
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!