Function

BCT-Cs are current transformers that offer accurate measurement of currents up to 2400 A. BCT-C current transformers play a crucial role in billing applications and those that require state-of-the-art accuracy. Their level of accuracy ensures extremely reliable and true-to-life measurements.

Conformity to standards

IEC 61869-2
IEC 61010

References

ACCUline BCT-C is available in X versions

Advantages

Exceptional accuracy

Accuracy Class 0.2S provides extremely high quality measurement, even at low loads. Socomec’s exclusive Class 0.2Smax accuracy class guarantees extremely accurate measurements from 0.2 to 120% In, with constant accuracy of 0.2% over the entire range.

Extended measuring range

BCT-C performance reduces the number of references needed in the field. A single BCT-C can cover a current range from 4 to 2400 A.

Easy to install

Several mounting options are available, enabling installation on a backplate, a DIN rail or directly on the bar or cable itself.

Infinitely customisable

The technical specifications are fully customisable, from rated current to the number of turns desired.

Documentation

  • PDF
    ACCUline BCT-C Customisable high-accuracy current transformer for billing
    Select
  • PDF
    ACCUline BCT-C - Customisable high-accuracy current transformer for billing
    Select
  • PDF
    ACCUline BCT-C - Transformateur de courant personnalisable de haute précision pour facturation
    Select
  • PDF
    ACCUline - Customisable current sensors and current transformers
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!