Protection and power switching accessories DPS Dual power supply device for transfer switch S type operating handle Direct or external operation handle S type control shaft Shaft for external operation handle SIRCO M additional pole Pole for conversion into multi-pole isolator or changeover switch - from 16 to 125 A INOSYS voltage tap-off Connection device ATyS door surround Door surround provide a clean and safe finish to the panel's cut-out Steel safety enclosures terminal block Terminal connection kit Power terminals protective cover Accessories INOSYS mounting insert Accessories for INOSYS ATyS Dx0 Remote display device FUSERBLOC interlock Interlock device for opening the fuse cover SIRCO M auxiliary contact Pre-breaking and signalling device SIRCO PV bridging bar Device for connecting poles in series FUSERBLOC rotary operating handle Direct front operation handle V type control shaft Shaft for external operation handle COMO additional pole Pole for conversion into multi-pole isolator or changeover switch - from 30 to 63 A SIDERMAT - FUSOMAT shunt trip coil Replacement tripping coil - from 24 to 400 VAC, 12 to 200 VDC ATyS M - SIRCO MV voltage sensing Voltage tap-off and power supply terminal device Pagination 1 2 3 4 5 6 7 8 9 … › Next ›