Monitoring and measurement accessories New DIRIS A plug-in modules Additional modules compatible with multifunction meters New DIRIS - ISOM Digiware mounting kit Accessory compatible with control interfaces - for DIRIS Digiware and ISOM Digiware displays New DIRIS O Optional modules - for DIRIS B power monitoring devices New DIRIS D30 RJ9 cable Connection cable for control interface - 1.5 m and 3 m New AC current sensor replacement kit Compatible mouting accessory New DIRIS Digiware RJ45 cable Connection cable for Digiware Bus - from 0.06 m to 50 m New Mounting kit DIRIS Digiware S Accessory compatible with the current measurement module New DC current sensor Molex RJ12- cables Connection cable for DC current module - from 0.3 to 5 m New TE current sensor adaptor for CT with 5A Accessory compatible with AC solid-core current sensor New AC current sensor RJ12 cables Connection cable for AC current module - from 0.1 to 50 m New DIRIS A IP65 protection - flush-mounting kit Protection device for multifunction meters New DIRIS Digiware RJ45 bus termination RJ45 end of line resistor New DIRIS B Sealing cover Accessory compatible with DIRIS B Power Monitoring Device (PMD) - for I/O terminals New Metal mounting bracket Mounting accessory for ΔIP and ΔIP-R CTs - 30 to 300 mm New DIRIS Digiware plug-in connector Accessory compatible with AC current measurement module New Current transformer terminal cover Accessories - For current transformers New DIN-rail clip Mounting accessory for ΔIP and ΔIP-R CTs - For ΔIP and ΔIP-R core balance transformers New DIRIS - ISOM Digiware USB cable USB configuration cable Pagination 1 2 3 › Next ›