Energy distribution SB P 15 busbar support Flat mounting with fixed interphase - current up to 5800 A and short circuit up to 40 kA SB 2 busbar support Single-pole flat-mounted - current up to 500 A and short circuit up to 50 kA SB C 10 busbar support Edgewise mounting with fixed interphase - current up to 2500 A and short circuit up to 50 kA SB C 15 busbar support Edgewise mounting with fixed interphase - current up to 5800 A and short circuit up to 80 kA SB C 20 busbar support Edgewise mounting with fixed interphase - current up to 4000 A and short circuit up to 120 kA SB C busbar support spacer kit Components SB C 30 busbar support Edgewise mounting with fixed interphase - current up to 7000 A and short circuit up to 120 kA SB C busbar support bar holder Accessory for support of flat bar with fixed interphase SB C 15 busbar support holding rod Accessory for support of flat bar with fixed interphase SB C busbar support adjustable profile Accessory for support of flat bar with fixed interphase SB C ER P busbar support insert Accessory for support of bar with adjustable interphase - from 5 to 10 mm SB C ER P busbar support Edgewise mounting with adjustable interphase - current up to 6300 A and short circuit up to 80 kA SB C ER P busbar support profile Accessory for support of bar with adjustable interphase - from 380 to 2000 mm SB P 15 busbar support fixing kit Accessory for support and bar mounting SB C ER busbar support stud kit Accessory for support of bar with adjustable interphase SB P 30 busbar support mounting bracket Accessory for support and bar mounting SB C busbar support spacer Spacer kit Male to female hexagonal insulator Single-pole flat-mounted - from 16 mm to 60 mm in height Pagination 1 2 › Next ›