Cables and connectors DIRIS D30 RJ9 cable Connection cable for control interface - 1.5 m and 3 m DIRIS Digiware RJ45 cable Connection cable for Digiware Bus - from 0.06 m to 50 m DC current sensor Molex RJ12- cables Connection cable for DC current module - from 0.3 to 5 m AC current sensor RJ12 cables Connection cable for AC current module - from 0.1 to 50 m DIRIS Digiware RJ45 bus termination RJ45 end of line resistor DIRIS Digiware plug-in connector Accessory compatible with AC current measurement module DIRIS - ISOM Digiware USB cable USB configuration cable ISOM PS-62 connection accessories Separate components for ISOM JP-62 and FP 60 ISOM PS-62 current probe Separate components for ISOM PS-62 injector Terminal resistor 120Ω end-of-line resistance - for DIRIS A DIRIS Digiware T-10 RJ12 adaptor - for DIRIS Digiware R-60 and residual CTs